Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.975 |
| A dimension MM | 50.165 |
| Angle shape | Straight |
| Backup hex size IN | 1.250 |
| Backup hex size MM | 32.000 |
| Catalog Item | FC1245-1212-514 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End connection hex size IN | 1.250 |
| End connection torque | 14-16 lb-ft(20-22 Nm) |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Black Anodized |
| Hose cut off factor IN | 0.755 |
| Hose cut off factor MM | 19.177 |
| Hose size | -12 |
| Inside diameter IN | 0.642 |
| Inside diameter MM | 16.307 |
| Product material | Aluminum |
| Series | FC Series |
| Thread sealant | No |
| Thread size 1 | 7/8-20 |