Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.975 |
| A dimension MM | 50.165 |
| Angle shape | Straight |
| Backup hex size IN | 1.250 |
| Backup hex size MM | 31.750 |
| Catalog Item | FC1245-1212D |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End connection hex size IN | 1.250 |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Anodized |
| Hose cut off factor IN | 0.455 |
| Hose size | -12 |
| Inside diameter IN | 0.587 |
| Inside diameter MM | 14.910 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 1.975 |
| Product length mm | 50.165 |
| Product material | Aluminum |
| Product width in | 1.250 |
| Product width mm | 31.750 |