Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.315 |
| A dimension MM | 58.801 |
| Angle shape | Straight |
| Backup hex size IN | 1.500 |
| Backup hex size MM | 38.000 |
| Catalog Item | FC1245-1616-514 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| End connection hex size IN | 1.500 |
| End connection torque | 14-16 lb-ft(20-22 Nm) |
| End size 1 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Black Anodized |
| Hose cut off factor IN | 0.865 |
| Hose cut off factor MM | 21.971 |
| Hose size | -16 |
| Inside diameter IN | 0.836 |
| Inside diameter MM | 21.234 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 2.315 |
| Product length mm | 58.801 |
| Product material | Aluminum |
| Product width in | 1.500 |
| Series | FC Series |
| Thread sealant | No |
| Thread size 1 | 1 1/16-18 |