Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.823 |
| A dimension MM | 20.904 |
| Angle shape | Straight |
| Catalog Item | FC1246-04-514 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End size 1 | -4 |
| Finish plating | Anodized |
| Hose size | -4 |
| Inside diameter IN | 0.400 |
| Inside diameter MM | 10.160 |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 0.823 |
| Product length mm | 20.904 |
| Product material | Aluminum |
| Product width in | 0.625 |
| Product width mm | 15.875 |