Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.823 |
| A dimension MM | 20.904 |
| Angle shape | Straight |
| Catalog Item | FC1246-04D |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Crimp |
| End size 1 | -4 |
| Finish plating | Red Anodized |
| Hose size | -4 |
| Inside diameter IN | 0.400 |
| Inside diameter MM | 10.160 |
| Product material | Aluminum |
| Reusable socket hex IN | 0.620 |
| Reusable socket hex MM | 15.870 |
| Series | FC Series |
| Thread sealant | No |