Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.920 |
| A dimension MM | 23.368 |
| Angle shape | Straight |
| Catalog Item | FC1246-06-485 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End size 1 | -6 |
| Finish plating | Nickel plating |
| Hose size | -6 |
| Inside diameter IN | 0.490 |
| Inside diameter MM | 12.446 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 0.920 |
| Product length mm | 23.368 |
| Product material | Aluminum |
| Product width in | 0.750 |
| Product width mm | 19.050 |