Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.065 |
| A dimension MM | 27.051 |
| Angle shape | Straight |
| Catalog Item | FC1246-08-485 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End size 1 | -8 |
| Finish plating | Nickel plating |
| Hose size | -8 |
| Inside diameter IN | 0.595 |
| Inside diameter MM | 15.113 |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 1.065 |
| Product length mm | 27.051 |
| Product material | Aluminum |
| Product width in | 0.875 |
| Product width mm | 22.225 |