Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.065 |
| A dimension MM | 27.051 |
| Angle shape | Straight |
| Catalog Item | FC1246-08-514 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| Finish plating | Black Anodized |
| Hose size | -8 |
| Inside diameter IN | 0.595 |
| Inside diameter MM | 15.113 |
| Product height in | 0.969 |
| Product height mm | 24.613 |
| Product length in | 1.065 |
| Product length mm | 27.051 |
| Product material | Aluminum |
| Product width in | 0.969 |
| Reusable socket hex IN | 0.870 |
| Reusable socket hex MM | 22.000 |
| Series | FC Series |
| Thread sealant | No |