Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.065 |
| A dimension MM | 27.051 |
| Angle shape | Straight |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FC1246-08D |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | FBA |
| Construction Style | Reusable |
| End connection hex size IN | 0.875 |
| End connection hex size MM | 22.200 |
| End size 1 | -6 |
| Finish plating | Anodized |
| Hose cut off factor IN | 0.300 |
| Hose cut off factor MM | 7.620 |
| Hose size | -8 |
| Inside diameter IN | 0.595 |
| Inside diameter MM | 15.113 |
| Product material | Aluminum |
| Reusable socket hex IN | 0.870 |
| Reusable socket hex MM | 22.000 |
| Series | FC Series |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146119605 |
