Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.170 |
| A dimension MM | 29.718 |
| Angle shape | Straight |
| Catalog Item | FC1246-10-485 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End size 1 | -10 |
| Finish plating | Nickel plating |
| Hose size | -10 |
| Inside diameter IN | 0.820 |
| Inside diameter MM | 20.828 |
| Product height in | 1.062 |
| Product height mm | 26.975 |
| Product length in | 1.170 |
| Product length mm | 29.718 |
| Product material | Aluminum |
| Product width in | 1.062 |
| Product width mm | 26.975 |