Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.320 |
| A dimension MM | 33.528 |
| Angle shape | Straight |
| Catalog Item | FC1246-12-485 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End size 1 | -12 |
| Finish plating | Nickel plating |
| Hose size | -12 |
| Inside diameter IN | 1.030 |
| Inside diameter MM | 26.162 |
| Product height in | 1.187 |
| Product height mm | 30.150 |
| Product length in | 1.320 |
| Product length mm | 33.528 |
| Product material | Aluminum |
| Product width in | 1.187 |
| Product width mm | 30.150 |