Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.320 |
| A dimension MM | 33.528 |
| Angle shape | Straight |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FC1246-12D |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | FBA |
| Construction Style | Reusable |
| End connection hex size IN | 1.188 |
| End connection hex size MM | 30.200 |
| End size 1 | -10 |
| Finish plating | Anodized |
| Hose cut off factor IN | 0.300 |
| Hose cut off factor MM | 7.620 |
| Hose size | -12 |
| Inside diameter IN | 1.030 |
| Inside diameter MM | 26.162 |
| Product height in | 1.310 |
| Product height mm | 33.274 |
| Product length in | 1.320 |
| Product length mm | 33.528 |
| Product material | Aluminum |
| Product width in | 1.310 |
| Product width mm | 33.274 |
| Reusable socket hex IN | 1.188 |
| Reusable socket hex MM | 30.163 |
| Series | FC Series |
| Thread sealant | No |
