Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.500 |
| A dimension MM | 38.100 |
| Angle shape | Straight |
| Catalog Item | FC1246-16-514 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -16 |
| Finish plating | Black Anodized |
| Hose size | -16 |
| Inside diameter IN | 1.075 |
| Inside diameter MM | 27.305 |
| Product height in | 1.580 |
| Product height mm | 40.132 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product material | Aluminum |
| Product width mm | 40.132 |
| Reusable socket hex IN | 1.438 |
| Reusable socket hex MM | 36.513 |
| Series | FC Series |
| Thread sealant | No |