Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.720 |
| A dimension MM | 43.688 |
| Angle shape | Straight |
| Catalog Item | FC1246-20-514 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Reusable |
| End size 1 | -20 |
| Finish plating | Anodized |
| Hose size | -20 |
| Inside diameter IN | 1.355 |
| Inside diameter MM | 34.417 |
| Product height in | 1.921 |
| Product height mm | 48.793 |
| Product length in | 1.720 |
| Product length mm | 43.688 |
| Product material | Aluminum |
| Product width in | 1.921 |
| Product width mm | 48.793 |