Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.346 |
| A dimension MM | 34.188 |
| Angle shape | Straight |
| Catalog Item | FC1249-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End size 1 | -8 |
| End Type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.263 |
| Hose cut off factor MM | 6.688 |
| Hose size | -8 |
| Inside diameter IN | 0.358 |
| Inside diameter MM | 9.093 |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 1.346 |
| Product length mm | 34.188 |
| Product material | Carbon steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |