Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.476 |
| A dimension MM | 37.490 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.050 |
| Catalog Item | FC1249-1010D |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End connection hex size IN | 0.750 |
| End size 1 | -10 |
| End Type 1 | Braze Type |
| Finish plating | None |
| Hose cut off factor IN | 37.490 |
| Hose cut off factor MM | 20.490 |
| Hose size | -10 |
| Inside diameter IN | 0.469 |
| Inside diameter MM | 11.910 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 1.476 |
| Product length mm | 37.490 |
| Product material | Aluminum |
| Product width in | 0.750 |
| Product width mm | 19.050 |