Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.070 |
| A dimension MM | 52.578 |
| Angle shape | Straight |
| Backup hex size IN | 1.500 |
| Backup hex size MM | 38.100 |
| Catalog Item | FC1249-2020D |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Reusable |
| End connection hex size IN | 1.500 |
| End size 1 | -20 |
| End Type 1 | Braze Type |
| Finish plating | None |
| Hose cut off factor IN | 0.751 |
| Hose cut off factor MM | 19.078 |
| Hose size | -20 |
| Inside diameter IN | 0.993 |
| Inside diameter MM | 25.222 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 2.070 |
| Product length mm | 52.578 |
| Product material | Aluminum |
| Product width in | 1.500 |
| Product width mm | 38.100 |