Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.074 |
| A dimension MM | 52.679 |
| Angle shape | Straight |
| Catalog Item | FC1390-0906D |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| End size 1 | -32 |
| End Type 1 | Banjo DIN 7642 Form B, L.D. |
| Finish plating | Anodized |
| Hose cut off factor IN | 1.168 |
| Hose cut off factor MM | 29.679 |
| Hose size | -32 |
| Inside diameter IN | 0.264 |
| Inside diameter MM | 6.706 |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 2.074 |
| Product length mm | 52.680 |
| Product material | Aluminum |
| Product width in | 0.875 |
| Product width mm | 22.225 |