Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.150 |
| A dimension MM | 80.010 |
| Angle shape | Straight |
| Catalog Item | FC1391-090606-514 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End Type 1 | Banjo DIN 7642 Form B, L.D. |
| Finish plating | Anodized |
| Hose size | -6 |
| Inside diameter IN | 0.264 |
| Inside diameter MM | 6.706 |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 3.150 |
| Product length mm | 80.010 |
| Product material | Aluminum |
| Product width in | 0.875 |
| Product width mm | 22.225 |