Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.004 |
| A dimension MM | 50.901 |
| Angle shape | Straight |
| Catalog Item | FC1818-2020-514 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Anodized |
| Hose cut off factor IN | 0.624 |
| Hose cut off factor MM | 15.849 |
| Hose size | -20 |
| Inside diameter IN | 0.993 |
| Inside diameter MM | 25.222 |
| Product height in | 1.528 |
| Product height mm | 38.811 |
| Product length in | 2.004 |
| Product length mm | 50.902 |
| Product material | Aluminum |
| Product width in | 1.528 |
| Product width mm | 38.811 |