Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.626 |
| A dimension MM | 41.300 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.000 |
| Catalog Item | FC1957-0606-485 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End connection hex size IN | 0.750 |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Nickel plating |
| Hose cut off factor IN | 0.635 |
| Hose cut off factor MM | 16.129 |
| Hose size | -6 |
| Inside diameter IN | 0.232 |
| Inside diameter MM | 5.892 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 1.626 |
| Product length mm | 41.300 |
| Product material | Aluminum |
| Product width in | 0.750 |
| Product width mm | 19.050 |