Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.855 |
| A dimension MM | 47.117 |
| Angle shape | Straight |
| Backup hex size IN | 1.063 |
| Backup hex size MM | 26.000 |
| Catalog Item | FC1957-1010-514 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End connection hex size IN | 1.063 |
| End size 1 | -10 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Anodized |
| Hose cut off factor IN | 0.626 |
| Hose cut off factor MM | 15.917 |
| Hose size | -10 |
| Inside diameter IN | 0.466 |
| Inside diameter MM | 11.836 |
| Product height in | 1.156 |
| Product height mm | 29.362 |
| Product length in | 1.855 |
| Product length mm | 47.117 |
| Product material | Aluminum |
| Product width in | 1.156 |
| Product width mm | 29.362 |