Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.185 |
| A dimension MM | 55.499 |
| Angle shape | Straight |
| Backup hex size IN | 1.500 |
| Backup hex size MM | 38.000 |
| Catalog Item | FC1957-1616D |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| End connection hex size IN | 1.500 |
| End size 1 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Anodized |
| Hose cut off factor IN | 1.023 |
| Hose cut off factor MM | 25.999 |
| Hose size | -16 |
| Inside diameter IN | 0.748 |
| Inside diameter MM | 18.999 |
| Product height in | 1.610 |
| Product height mm | 40.894 |
| Product length in | 2.185 |
| Product length mm | 55.499 |
| Product material | Aluminum |
| Product width in | 1.610 |
| Product width mm | 40.894 |