Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Brand | Aeroquip Performance Danfoss |
Compatible hose ID IN | 0.375 |
Compatible hose ID MM | 9.525 |
Compatible hoses | FBA |
Construction Style | Reusable |
End size 1 | -6 |
End type 1 | Female 37 degree swivel |
Hex size 1 IN | 0.750 |
Hex size 1 MM | 19.050 |
Hex size 2 IN | 0.688 |
Hex size 2 MM | 17.463 |
Hose cut off factor IN | 1.210 |
Hose cut off factor MM | 30.734 |
Hose size | -6 |
Inside diameter IN | 0.2300 |
Inside diameter MM | 5.8420 |
Product material | Aluminum |
Thread sealant | No |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146009722 |