Product specifications
Characteristic | Value |
---|---|
Angle shape | 90 Degree |
Brand | Aeroquip Performance Danfoss |
Compatible hose ID IN | 0.625 |
Compatible hose ID MM | 15.875 |
Compatible hoses | 2556 |
Construction Style | Reusable |
Drop dimension IN | 1.406 |
Drop dimension MM | 35.71 |
End size 1 | -10 |
End Type 1 | Female 37 degree swivel |
Hex size 1 IN | 1.000 |
Hex size 1 MM | 25.400 |
Hose cut off factor IN | 1.440 |
Hose cut off factor MM | 36.576 |
Hose size | -10 |
Inside diameter IN | 0.4800 |
Inside diameter MM | 12.1920 |
Product material | Aluminum |
Thread sealant | No |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146009890 |