Product specifications
Characteristic | Value |
---|---|
Angle shape | 90 Degree |
Brand | Aeroquip Performance Danfoss |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.050 |
Compatible hoses | 2556 |
Construction Style | Reusable |
Drop dimension IN | 1.526 |
Drop dimension MM | 38.8 |
End size 1 | -12 |
End type 1 | Female 37 degree swivel |
Hex size 1 IN | 1.250 |
Hex size 1 MM | 31.8 |
Hose cut off factor IN | 1.700 |
Hose cut off factor MM | 43.180 |
Hose size | -12 |
Inside diameter IN | 0.590 |
Inside diameter MM | 14.986 |
Product material | Aluminum |
Thread sealant | No |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146010889 |