Product specifications
Characteristic | Value |
---|---|
Angle shape | 45 Degree |
Compatible hose ID IN | 0.375 |
Compatible hose ID MM | 9.525 |
Compatible hoses | FBF |
Construction Style | Reusable |
Drop dimension IN | 1.000 |
Drop dimension MM | 17.00 |
End size 1 | -6 |
End type 1 | Female 37 degree swivel |
Hex size 1 IN | 0.750 |
Hex size 1 MM | 19.050 |
Hex size 2 IN | 0.688 |
Hex size 2 MM | 17.463 |
Hose cut off factor IN | 2.240 |
Hose cut off factor MM | 56.896 |
Hose size | -6 |
Inside diameter IN | 0.2600 |
Inside diameter MM | 6.6040 |
Product height in | 1.680 |
Product height mm | 42.672 |
Product length in | 3.400 |
Product length mm | 86.360 |
Product material | Carbon steel |
Product width in | 0.750 |
Product width mm | 19.050 mm |
Thread sealant | No |
General specifications
Characteristic | Value |
---|---|
EAN | 678146011374 |