Search
Account
Log in
Menu
Products
Product configurators
Tools
Documentation
Where to buy
Support
Home
Products
Hoses and fittings
Specialty applications
Aeroquip performance products
Aeroquip performance fittings
FCE1732
FTG REUSE REFRIG TUBO CS A/C Fitting
FCE1732
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
2.010
Product height mm
51.054
Product length in
2.820
Product length mm
71.628
Product width in
0.750
Product width mm
19.050 mm
General specifications
Characteristic
Value
EAN/UPC
678146011381