Product specifications
Characteristic | Value |
---|---|
Angle shape | 90 Degree |
Brand | Aeroquip Performance Danfoss |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Construction Style | Reusable |
Drop dimension IN | 1.160 |
Drop dimension MM | 29.46 |
End size 1 | -12 |
End type 1 | Female 37 degree swivel |
Finish plating | Anodized |
Hex size 1 IN | 0.750 |
Hex size 1 MM | 19.050 |
Hex size 2 IN | 0.875 |
Hex size 2 MM | 22.225 |
Hose cut off factor IN | 1.430 |
Hose cut off factor MM | 36.322 |
Hose size | -8 |
Inside diameter IN | 0.3600 |
Inside diameter MM | 9.1440 |
Product material | Aluminum |
Thread sealant | No |
General specifications
Characteristic | Value |
---|---|
EAN | 678146215949 |