Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.020 |
| A dimension MM | 51.300 |
| Angle shape | Straight |
| Brand | Aeroquip Performance Danfoss |
| Compatible hose ID IN | 1.190 |
| Compatible hose ID MM | 30.200 |
| Construction Style | Reusable |
| End size 1 | -6 |
| End type 1 | Male ORB Swivel |
| Finish plating | Black Anodized |
| Hose cut off factor IN | 1.520 |
| Hose cut off factor MM | 38.600 |
| Hose size | -6 |
| Inside diameter IN | 0.940 |
| Inside diameter MM | 23.900 |
| Product material | Aluminum |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146216106 |
