Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.680 |
| A dimension MM | 42.700 |
| Angle shape | Straight |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FCL1512 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.680 |
| End connection hex size MM | 17.462 |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Black Anodized |
| Hose cut off factor IN | 0.820 |
| Hose cut off factor MM | 20.800 |
| Hose size | -6 |
| Inside diameter IN | 0.300 |
| Inside diameter MM | 7.600 |
| Product height in | 0.680 |
| Product height mm | 17.272 |
| Product length in | 1.680 |
| Product length mm | 42.672 |
| Product material | Aluminum |
| Product width in | 0.680 |
| Product width mm | 17.272 |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146153418 |
![Hose Fittings FBL1512 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F215629%2FID433158051656-0101_preview.jpg&w=1920&q=75)