Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.610 |
| A dimension MM | 66.300 |
| Angle shape | Straight |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FCL1514 |
| Compatible hose ID IN | 0.625 |
| Compatible hose ID MM | 15.875 |
| Compatible hoses | 2556 |
| Construction Style | Reusable |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.400 |
| End size 1 | -10 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Black Anodized |
| Hose cut off factor IN | 1.070 |
| Hose cut off factor MM | 27.178 |
| Hose size | -10 |
| Inside diameter IN | 0.480 |
| Inside diameter MM | 12.192 |
| Product material | Aluminum |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146153432 |
![Hose Fittings FBL1512 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F215629%2FID433158051656-0101_preview.jpg&w=1920&q=75)