Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.630 |
| A dimension MM | 66.800 |
| Angle shape | Straight |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FCL1515 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | 2556 |
| Construction Style | Reusable |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.800 |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Black Anodized |
| Hose cut off factor IN | 1.110 |
| Hose cut off factor MM | 28.194 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 2.630 |
| Product length mm | 66.802 |
| Product material | Aluminum |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Thread size 1 | 1 1/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146153449 |
![Hose Fittings FBL1512 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F215629%2FID433158051656-0101_preview.jpg&w=1920&q=75)