Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.030 |
| A dimension MM | 77.000 |
| Angle shape | 45 Degree |
| Brand | Aeroquip Performance Danfoss |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 0.670 |
| Drop dimension MM | 17.00 |
| End size 1 | -10 |
| End Type 1 | Wire swivel type |
| Finish plating | Black Anodized |
| Hex size 1 IN | 1.000 |
| Hex size 1 MM | 25.400 |
| Hose cut off factor IN | 1.490 |
| Hose cut off factor MM | 37.800 |
| Hose size | -10 |
| Inside diameter IN | 0.480 |
| Inside diameter MM | 12.200 |
| Product material | Aluminum |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146119728 |
