Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.980 |
| A dimension MM | 75.700 |
| Angle shape | 90 Degree |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FCL1534 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.406 |
| Drop dimension MM | 35.70 |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.400 |
| End size 1 | -10 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Black Anodized |
| Hose cut off factor IN | 1.440 |
| Hose cut off factor MM | 38.600 |
| Hose size | -10 |
| Inside diameter IN | 0.480 |
| Inside diameter MM | 12.200 |
| Product material | Aluminum |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146153494 |
