Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.080 |
| A dimension MM | 27.400 |
| Angle shape | 150 Degree |
| Brand | Aeroquip Performance Danfoss |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | 2556 |
| Construction Style | Reusable |
| Drop dimension IN | 1.144 |
| Drop dimension MM | 29.10 |
| End size 1 | -6 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Black Anodized |
| Hex size 1 IN | 0.688 |
| Hex size 1 MM | 17.500 |
| Hose cut off factor IN | 0.220 |
| Hose cut off factor MM | 5.588 |
| Hose size | -6 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.112 |
| Product material | Aluminum |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146153517 |
