Product specifications
Characteristic | Value |
---|---|
Angle shape | 180 Degree |
Brand | Aeroquip Performance Danfoss |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Compatible hoses | 2556 |
Construction Style | Reusable |
Drop dimension IN | 1.500 |
Drop dimension MM | 38.10 |
End size 1 | -12 |
End type 1 | Female 37 degree swivel |
Finish plating | Anodized |
Hex size 1 IN | 0.875 |
Hex size 1 MM | 22.225 |
Hose cut off factor IN | 1.190 |
Hose cut off factor MM | 30.226 |
Hose size | -8 |
Inside diameter IN | 0.3700 |
Inside diameter MM | 9.3980 |
Product material | Aluminum |
Thread sealant | No |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146119872 |