Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Brand | Aeroquip Performance Danfoss |
Compatible hose ID IN | 0.375 |
Compatible hose ID MM | 9.525 |
Construction Style | Crimp |
End size 1 | -6 |
End Type 1 | Female 37 degree swivel |
Finish plating | Anodized |
Hex size 1 IN | 0.688 |
Hex size 1 MM | 17.463 |
Hose cut off factor IN | 0.890 |
Hose cut off factor MM | 22.606 |
Hose size | -6 |
Inside diameter IN | 0.2600 |
Inside diameter MM | 6.6040 |
Product material | Aluminum |
Thread sealant | No |
General specifications
Characteristic | Value |
---|---|
EAN | 678146216502 |