Product specifications
Characteristic | Value |
---|---|
Angle shape | 45 Degree |
Brand | Aeroquip Performance Danfoss |
Compatible hose ID IN | 0.625 |
Compatible hose ID MM | 15.875 |
Construction Style | Crimp |
Drop dimension IN | 0.670 |
Drop dimension MM | 17.02 |
End size 1 | -10 |
End type 1 | Female 37 degree swivel |
Finish plating | Anodized |
Hex size 1 IN | 1.063 |
Hex size 1 MM | 26.988 |
Hex size 2 IN | 1.000 |
Hex size 2 MM | 25.400 |
Hose cut off factor IN | 1.960 |
Hose cut off factor MM | 49.784 |
Hose size | -10 |
Inside diameter IN | 0.4700 |
Inside diameter MM | 11.9380 |
Product material | Aluminum |
Thread sealant | No |
General specifications
Characteristic | Value |
---|---|
EAN | 678146216571 |