Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | 87612-24-204SZ |
| Finish plating | Red/Blue Anodized |
| Product height in | 0.860 |
| Product height mm | 21.844 |
| Product length in | 1.810 |
| Product length mm | 45.974 |
| Product material | Aluminum |
| Product width in | 0.687 |
| Product width mm | 17.449 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146001023 |
