Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Finish plating | Red/Blue Anodized |
| Product height in | 1.010 |
| Product height mm | 25.654 |
| Product length in | 2.100 |
| Product length mm | 53.340 |
| Product material | Aluminum |
| Product width in | 0.875 |
| Product width mm | 22.225 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146001030 |
