Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Product height in | 0.910 |
| Product height mm | 23.114 |
| Product length in | 1.840 |
| Product length mm | 46.736 |
| Product material | Carbon steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146001085 |
