Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FCM1025 |
| Finish plating | Red/Blue Anodized |
| Product height in | 2.970 |
| Product height mm | 75.438 |
| Product length in | 4.370 |
| Product length mm | 110.998 |
| Product material | Aluminum |
| Product width in | 1.250 |
| Product width mm | 31.750 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146001122 |
