Search
Account
Log in
Menu
Products
Product configurators
Tools
Documentation
Where to buy
Support
Home
Products
Hoses and fittings
Specialty applications
Aeroquip performance products
Aeroquip performance fittings
FCM1031
Ftng (reus) SAE 37 400-16H-002-
FCM1031
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
1.190
Product height mm
30.226
Product length in
1.730
Product length mm
43.942
Product width in
0.625
Product width mm
15.875 mm
General specifications
Characteristic
Value
EAN/UPC
678146001153