Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FCM1032 |
| Finish plating | Red/Blue Anodized |
| Product height in | 1.570 |
| Product height mm | 39.878 |
| Product length in | 2.250 |
| Product length mm | 57.150 |
| Product material | Aluminum |
| Product width in | 0.750 |
| Product width mm | 19.050 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146001160 |
