Aeroquip Performance by Danfoss Reusable Hose Fittings SAE 37° JIC/AN 90° Elbow Non-swivel FCM1032 (RIGHT)

90DEG Ftng reus SAE 37 AQP Hose Fitting

FCM1033

Catalog item:

FCM1033


Tools

Product specifications

Characteristic
Value
BrandAeroquip Performance Danfoss
Catalog ItemFCM1033
Finish platingRed/Blue Anodized
Product height in1.990
Product height mm50.546
Product length in3.110
Product length mm78.994
Product materialAluminum
Product width in0.875
Product width mm22.225

General specifications

Characteristic
Value
EAN/UPC678146001177