Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Aeroquip Performance Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | FBA |
| Construction Style | Reusable |
| Drop dimension IN | 1.530 |
| Drop dimension MM | 38.86 |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Red/Blue Anodized |
| Hex size 1 IN | 1.250 |
| Hex size 1 MM | 31.750 |
| Hex size 2 IN | 1.313 |
| Hex size 2 MM | 33.338 |
| Hose cut off factor IN | 1.910 |
| Hose cut off factor MM | 48.514 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.986 |
| Product height in | 2.580 |
| Product height mm | 65.532 |
| Product length in | 3.550 |
| Product length mm | 90.170 |
| Product material | Aluminum |
| Product width in | 1.312 |
| Product width mm | 33.337 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146001191 |
