Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FCM1070 |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Construction Style | Reusable |
| End size 1 | -6 |
| Finish plating | Red Anodized |
| Hose size | -6 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146001382 |
