Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Product height in | 0.570 |
| Product height mm | 14.478 |
| Product length in | 1.380 |
| Product length mm | 35.052 |
| Product material | Carbon steel |
| Product width in | 0.500 |
| Product width mm | 12.700 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146001474 |
