Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Backup hex size IN | 0.563 |
| Backup hex size MM | 14.288 |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FCM1111 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | FBC |
| Construction Style | Reusable |
| Drop dimension IN | 0.330 |
| Drop dimension MM | 8.4 |
| End connection hex size IN | 0.563 |
| End connection hex size MM | 14.288 |
| End size 1 | -4 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Anodized |
| Hose cut off factor IN | 1.050 |
| Hose cut off factor MM | 26.670 |
| Hose size | -4 |
| Inside diameter IN | 0.1600 |
| Inside diameter MM | 4.0640 |
| Product height in | 1.290 |
| Product height mm | 32.766 |
| Product length in | 2.190 |
| Product length mm | 55.626 |
| Product material | Carbon steel |
| Product width in | 0.562 |
| Product width mm | 14.287 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146001535 |
